SLUUD29 July 2024 TPS6286B10
Table 5-1 lists the BOM for the TPS6286B10EVM-049.
Qty | Ref Des | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
1 |
C1 |
100uF |
CAP, CERM, 100µF, 10V,+/- 20%, X5R, 1210 |
1210 |
GRM32ER61A107ME20K |
MuRata |
5 |
C2, C6, C7, C8, C9 |
22uF |
CAP, CERM, 22uF, 10V, +/- 20%, X7R, 0805 |
0805 |
GRM21BZ71A226ME15L |
MuRata |
1 |
C3 |
10uF |
CAP, CERM, 10uF, 10V, +/- 10%, X7R, 0805 |
0805 |
GCM21BR71A106KE22L |
MuRata |
2 |
C4, C5 |
100nF |
Cap Ceramic 100nF 6.3V X7R ±10% SMD 0402 +125°C Paper T/R |
0402 |
CL05B104KQ5NNNC |
Samsung |
1 |
C10 |
0.1uF |
CAP, CERM, 0.1uF, 10V, +/- 10%, X7R, 0402 |
0402 |
GRM155R71A104KA01D |
MuRata |
4 |
C11, C12, C13, C14 |
0.01uF |
CAP, CERM, 0.01µF, 50V,+/- 10%, X8R, AEC-Q200 Grade 0, 0402 |
0402 |
CGA2B3X8R1H103K050BB |
TDK |
1 |
L1 |
0.47uH |
470nH Shielded Molded Inductor 16A 4.3mOhm Max Nonstandard |
SMT2 |
XGL5020-471MEC |
Coilcraft |
1 |
R1 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
2 |
R2, R3 |
2k |
RES, 2.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022K00FKED |
Vishay-Dale |
1 |
U1 |
2.4V to 5.5V Input, 6A Synchronous Step-Down Converter in 2mm × 3mm QFN Package with I2C interface |
VQFN-HR13 |
TPS6286B10VBMR |
Texas Instruments |