SLUUD36 July 2024 BQ25820
Designator | Quantity | Value | Description | Part Number | Package Reference | Manufacturer |
---|---|---|---|---|---|---|
C2, C5, C8, C28, C40 | 5 | 4.7µF | 4.7uF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GCJ32DC72A475KE01L | 1210 | Murata |
C4, C29, C42, C53, C56, C150 | 6 | 10µF | 10µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | C3225X7R2A106K250AC | 1210 | TDK |
C7, C38, C39, C44, C57, C70 | 6 | 56µF | 56µF 80V Aluminum - Polymer Capacitors Radial, Can - SMD 28mOhm 1000 Hrs at 125°C | 80SXV56M | SMT_CAP_10MM3_10MM3 | Panasonic |
C10, C11, C17, C19, C21, C23, C24, C63, C80, C200 | 10 | 0.1uF | CAP, CERM, 0.1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | 0603 | Taiyo Yuden |
C12 | 1 | 0.1uF | CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0603 | 06033C104KAT2A | 0603 | AVX |
C13 | 1 | Cap Ceramic 2.2uF 100V X7R 10% SMD 1210 FlexiTerm 125C Plastic T/R | CGA6N3X7R2A225K230AE | 1210 | TDK Corporation | |
C16, C77, C78, C81, C82 | 5 | 1uF | CAP, CERM, 1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 08051C105K4Z2A | 0805 | AVX |
C22, C26 | 2 | 4.7µF | Cap Ceramic 4.7uF 25V X7R 10% Pad SMD 0805 +125°C Automotive T/R | CGA4J1X7R1E475K125AE | 0805 | TDK Corporation |
C31, C151 | 2 | 1000pF | Multilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100V 1000pF X7R 10% AEC-Q200 | CGA3E2X7R2A102K080AA | 0603 | TDK |
C33 | 1 | 1µF | General Purpose Ceramic Capacitor, 1210, 1uF, 10%, X7R, 15%, 100V | 12101C105KAT2A | 1210 | AVX |
C34, C35 | 2 | 0.47uF | CAP, CERM, 0.47uF, 16V, +/- 10%, X7R, 0603 | C0603C474K4RACTU | 0603 | Kemet |
C43, C152 | 2 | 100pF | Multilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100V 100pF C0G 5% AEC-Q200 | CGA3E2C0G2A101J080AA | 0603 | TDK |
C48 | 1 | 1uF | CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0805 | C0805C105K3RACTU | 0805 | Kemet |
C50 | 1 | 220pF | CAP, CERM, 220pF, 50V, +/- 10%, X7R, 0603 | C0603C221K5RACTU | 0603 | Kemet |
C201, C202 | 2 | 0.1uF | CAP, CERM, 0.1uF, 10V, +/- 10%, X7R, 0603 | C0603C104K8RACTU | 0603 | Kemet |
D1 | 1 | Zener Diode Single 15V 5% 30Ohm 300mW Automotive 3-Pin SOT-23 T/R | SZBZX84C15LT3G | SOT23 | On Semiconductor | |
D3 | 1 | Diode Schottky 1A Surface Mount DO-219AB (SMF) | V1FM10-M3/H | DO-219AB | Vishay | |
D4, D5, D6 | 3 | Green | LED, Green, SMD | 150060VS75000 | LED_0603 | Wurth Elektronik |
D9, D10 | 2 | Diode Standard 100V 1A Surface Mount DO-214AC (SMA) | VS-1EMH01HM3/5AT | DO-214AC | Vishay | |
FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | Transparent Bumpon | 3M | |
J1, J2, J3 | 3 | TB005-762-02BE | TERM_CONN | CUI Devices | ||
J4 | 1 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | N2510-6002-RB | 5x2 Shrouded header | 3M | |
J5 | 1 | Header (friction lock), 100mil, 4x1, R/A, TH | 0022053041 | 4x1 R/A Header | Molex | |
J6 | 1 | Terminal Block, 3.5mm, 2x1, Tin, TH | 0393570002 | Terminal Block, 3.5mm, 2x1, TH | Molex | |
J7 | 1 | Conn Board to Board HDR 5 POS 3mm Solder RA SMD T/R | 109159005101916 | CONN_SSL_PLUG5 | KYOCERA AVX | |
J8 | 1 | Header, 100mil, 4x2, Gold, TH | TSW-104-07-G-D | 4x2 Header | Samtec | |
JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP9, JP10, JP11, JP13, JP14, JP15, JP16 | 15 | Header, 100mil, 2x1, Tin, TH | PEC02SAAN | Header, 2 PIN, 100mil, Tin | Sullins Connector Solutions | |
JP12 | 1 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Header, 3 PIN, 100mil, Tin | Sullins Connector Solutions | |
L1 | 1 | 10uH | Commercial Inductors, High Saturation Series 10uH 16.5A 12mΩ 20% | IHLP6767GZER100M01 | SMT_INDUCTOR_17MM15_17MM15 | Vishay |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | PCB Label 0.650 x 0.200 inch | Brady | |
PCB1 | 1 | Printed Circuit Board | BMS042 | Any | ||
Q1, Q2 | 2 | N-Channel 80V 31.8A (Ta), 130A (Tc) 6.25W (Ta), 104W (Tc) Surface Mount PowerPAK® SO-8 | SIR680LDP-T1-RE3 | SO-8 | Vishay | |
Q5,Q6, Q7 | 3 | N-Channel 80V 100A (Tc) 215W (Tc) Surface Mount 8-DFN-EP (5x6) | AON6276 | DFN8 | Alpha & Omega Semiconductor | |
R2 | 1 | 2m | 2 mOhms ±1% 6W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding Metal Element | WSLF25122L000FEA | 2512 | Vishay |
R5, R6, R22, R25 | 4 | 10 | RES Thick Film, 10Ω, 1%, 0.1W, 100ppm/°C, 0603 | CRCW060310R0FKEB | 0603 | Vishay |
R8, R9, R12, R13, R20, R68, R69, R100, R160 | 9 | 0 | Thick Film Resistors - SMD 1/10watt ZEROohm Jumper | CRCW06030000Z0EA | 0603 | Vishay |
R10 | 1 | 10 | RES Thick Film, 10Ω, 1%, 0.75W, 100ppm/°C, 1206 | CRCW120610R0FKEAHP | 1206 | Vishay Dale |
R21 | 1 | 1.00Meg | Thick Film Resistors - SMD 1/8Watt 1Mohms 1% Commercial Use | CRCW08051M00FKEAC | 0805 | Vishay / Dale |
R24 | 1 | 5m | 5 mOhms ±1% 5W Chip Resistor Wide 4320 (11050 Metric), 2043 Current Sense, Moisture Resistant Metal Foil | FCSL110R005FER | WIDE_4320 | Ohmite |
R27 | 1 | 133k | RES, 133 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6ENF1333V | 0805 | Panasonic |
R28 | 1 | 249k | Thick Film Resistors - SMD 0805 Anti-Surge Res. 0.1%, 249Kohm | ERJ-PB6B2493V | 0805 | Panasonic |
R30 | 1 | 25.5k | RES, 25.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6ENF2552V | 0805 | Panasonic |
R32 | 1 | 17.4k | RES, 17.4 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6ENF1742V | 0805 | Panasonic |
R34 | 1 | 5.23k | RES, 5.23 k, 1%, 0.1 W, 0603 | RC0603FR-075K23L | 0603 | Yageo |
R36 | 1 | 133k | RES, 133 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603133KFKEA | 0603 | Vishay-Dale |
R41, R53, R54, R55, R56 | 5 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | 0603 | Yageo |
R45, R120 | 2 | 0 | Thick Film Resistors - SMD 1/8watt ZEROohm Jumper | CRCW08050000Z0EA | 0805 | Vishay |
R46 | 1 | 20 | Thick Film Resistors - SMD 3/4watt 20ohms 1% High Power AEC-Q200 | CRCW121020R0FKEAHP | 1210 | Vishay Dale |
R48 | 1 | 499k | RES, 499 k, 1%, 0.1 W, 0603 | RC0603FR-07499KL | 0603 | Yageo |
R49 | 1 | 316k | Thick Film Chip Resistors 0603 316kΩ 0.1W 1% 100ppm/°C | CR0603-FX-3163ELF | 0603 | Bourns |
R50, R51, R52 | 3 | 2.21k | RES, 2.21 k, 1%, 0.1 W, 0603 | RC0603FR-072K21L | 0603 | Yageo |
R64 | 1 | 13.7k | RES, 13.7 k, 0.1%, 0.125 W, 0805 | RG2012P-1372-B-T5 | 0805 | Susumu Co Ltd |
R65 | 1 | 30.1k | RES, 30.1 k, 1%, 0.1 W, 0603 | RC0603FR-0730K1L | 0603 | Yageo |
R66 | 1 | 2.49k | RES, 2.49 k, 1%, 0.1 W, 0603 | RC0603FR-072K49L | 0603 | Yageo |
R67 | 1 | 4.99k | RES, 4.99 k, 1%, 0.1 W, 0603 | CRCW06034K99FKEAC | 0603 | Vishay-Dale |
R200, R201 | 2 | 1.8k | RES, 1.8 k, 5%, 0.1 W, 0603 | RC0603JR-071K8L | 0603 | Yageo |
R1002, R1003, R1004, R1005 | 4 | 0 | 0 Ohms Jumper 0.245W Chip Resistor 0805 (2012 Metric) - Metal Element | JR0805X35E | 0805 | Ohmite |
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7, SH-JP8, SH-JP9, SH-JP10, SH-JP11 | 11 | 1x2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Shunt | Samtec |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP41, TP42, TP43, TP44, TP45, TP46 | 40 | Test Point, Miniature, White, TH | 5002 | White Miniature Testpoint | Keystone | |
TP35, TP36, TP37, TP38, TP39, TP40, TP47 | 7 | Test Point, Compact, SMT | 5016 | Testpoint_Keystone_Compact | Keystone | |
U1 | 1 | BQ25820RRVT | BQ25820RRVT | VQFN36 | Texas Instruments | |
U2 | 1 | Linear Voltage Regulator IC Positive Adjustable 1 Output 50mA 8-MSOP-EP | LT3010EMS8E-PBF | MSOP8 | Analog Devices |