SLUUD36 July 2024 BQ25820
The following warnings and cautions are noted for the safety of anyone using or working close to the BQ25820 EVM. Observe all safety precautions.
Warning | The BQ25820EVM circuit module
can become hot during operation due to dissipation
of heat. Avoid contact with the board. Follow all
applicable safety procedures applicable to your
laboratory. CAUTION: Hot surface. Contact can cause
burns. Do not touch! | |
Warning | The BQ25820EVM has smaller clearance and creepage than normally used on high voltage boards as well as not having an isolation boundary. If the user applies high voltage to this board, then all terminals are considered high voltage and hazardous live. Electric shock is possible when connecting the board to live wire. The board needs to be handled with care by a professional. For safety, use of isolated test equipment with various protection features (such as overvoltage and overcurrent) is recommended. | |
Warning | High voltages that can cause injury exist on this evaluation module (EVM). Please verify all safety procedures are followed when working on this EVM. Never leave a powered EVM unattended. | |
Warning | High voltage can be present on board capacitors after power down. Properly check and discharge all on-board energy reservoir after EVM power down. | |
Caution | Do not leave EVM powered when unattended. |