SLUUD36 July 2024 BQ25820
The BQ25820EVM evaluation module (EVM) is an evaluation system for the BQ25820 IC. The BQ25820 IC is a buck battery charge controller with direct power path control. The BQ25820 has a wide input range of 4.2V – 70V, a wide output voltage range of up to 70V, and bi-directional capabilities. The BQ25820EVM has a max input and output of 55V and a max charge current of 10A.