The following list of equipment is recommended when testing with a constant voltage electronic load.
- Power Supplies: A power supply capable of
supplying 40V at 4A is required. While this part can handle larger voltage and
current, larger power levels are not necessary for this procedure.
- Load #1: Kikusui PLZ164WA 0-150V, 0-33A
When testing without a real battery, connect 2000 uF of capacitance across the
input.
- Meters: Six Fluke 75 multimeters,
(equivalent or better) or: Four equivalent voltage meters and two equivalent
current meters.
- Computer: A computer with at least one USB
port and a USB cable.
- EV2400 Communication Kit or USB2ANY
Communication Kit
- Software: For software setup, refer to
Section 2.3.