SLUUD39B May 2024 – November 2024 UCC33411-Q1 , UCC33421-Q1
The UCC33421EVM-092 is designed using a four-layer, FR4, PCB, fabricated with 1-ounce copper on all four layers. The EVM, PCB demonstrates the important use of ground planes and tented stitching vias for shielding and providing low impedance connection between GND layers. For higher density PCBs such as automotive traction inverters, the PCB can include several additional signal layers but similar design methodology should be applied as best as possible.