SLUUD40 July   2024 TPSM82813 , TPSM82816

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Safety Instructions
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  7. 3Implementation Results
    1. 3.1 Performance Data and Results
    2. 3.2 Modifications
      1. 3.2.1 Input and Output Capacitors
      2. 3.2.2 Switching Frequency, Spread Spectrum and Control Loop Compensation
      3. 3.2.3 Soft-Start Time
      4. 3.2.4 Loop Response Measurement
      5. 3.2.5 Precise Turn-on Voltage
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Description

The TPSM8281xPEVM-062 evaluation modules (EVM) facilitate the evaluation of the TPSM82813 and TPSM82816, 3A and 6A pin-to-pin compatible step-down power modules with frequency synchronization in a 2.5mm × 3mm × 1.95mm MagPack™ package. The EVMs provide a 1.8V output voltage with 1% accuracy for input voltages up to 6V.