SLUUD40 July 2024 TPSM82813 , TPSM82816
The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additional input and output capacitors can be added. Also, the switching frequency, spread spectrum, control loop compensation, and soft-start time can be changed. Finally, the loop response can be measured and a precise turn-on voltage can be implemented.