SLUUD40 July 2024 TPSM82813 , TPSM82816
The TPSM8281xPEVM-062 was used to take all the data in the TPSM8281x 2.7V to 6V Input 4A / 6A Step-Down Power Module with Integrated Inductor, Frequency Synchronization in MicroSiP™ and MagPack™ Package data sheet and TPSM8281x 2.75V to 6V Input 4A and 3A Step-Down Power Module with Integrated Inductor and Frequency Synchronization in MicroSiP™ and MagPack™ Package data sheet. See the device data sheets for the performance of these EVMs.