SLUUD40 July   2024 TPSM82813 , TPSM82816

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Safety Instructions
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  7. 3Implementation Results
    1. 3.1 Performance Data and Results
    2. 3.2 Modifications
      1. 3.2.1 Input and Output Capacitors
      2. 3.2.2 Switching Frequency, Spread Spectrum and Control Loop Compensation
      3. 3.2.3 Soft-Start Time
      4. 3.2.4 Loop Response Measurement
      5. 3.2.5 Precise Turn-on Voltage
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Header Information

J1 VIN/GNDInstalled on TPSM82816PEVM-062 only.

Input and return connections from the input supply for the EVM. This connector supports currents over 3A and accepts up to 16AWG wire.

J2 VOUT/GNDInstalled on TPSM82816PEVM-062 only.Output and return connections from the EVM to the load. This connector supports currents over 3A and accepts up to 16AWG wire.
J3 – PG/GNDThe PG output appears on pin 1 of this header with ground on pin 2.

J4 – SS/TR and GND

The SS/TR signal appears on pin 2 of this header with ground on pin 1. A tracking signal can be applied on the SS/TR pin.
J5, Pin 1 and 2 – VINPositive input connection from the input supply for the EVM

Do not use for currents above 3A.

J5, Pin 3 and 4 – S+/S–Input voltage sense connections. Measure the input voltage at this point.
J5, Pin 5 and 6 – GNDInput return connection from the input supply for the EVM.

Do not use for currents above 3A.

J6, Pin 1 and 2 – VOUTOutput voltage connection

Do not use for currents above 3A.

J6, Pin 3 and 4 – S+/S–Output voltage sense connections. Measure the output voltage at this point.
J6, Pin 5 and 6 – GNDOutput return connection

Do not use for currents above 3A.