SLUUD52 August 2024 TPS544E27
The TPS544E27EVM is an evaluation module for the TPS544E27 DC/DC synchronous buck converter with a digital PMBus® and a series voltage identification (SVID) interface to accommodate Intel® processors. The evaluation module accepts an 8V to 16V input and can deliver an output current up to 40A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space.