SLUUD52 August 2024 TPS544E27
TPS544E27EVM default setting is that input current measurement feature is not used with IN_IN_P and I_IN_M shorted together then shorts to PVIN through J7 shunt on. To test I_IN_P and I_IN_M feature, remove the shunt from J7, connect pin2 of J2 (P12V_DDR) to pin2 of J3 (PVIN) with a short 10-AWG wires or better. Apply PVIN + to pin2 of J1 (PVIN) and PGND to pin1 of J1. Thus the input current can be measured.