SLUUD52 August 2024 TPS544E27
The TPS544E27EVM is a configurable, single output, buck converter module. The TPS544E27EVM uses a nominal 12V bus to produce a regulated 1V output up to 40A of load current. This user's guide describes the characteristics, operation and using of TPS544E27EVM. In addition, the user's guide includes test information and results. A complete schematic diagram, printed circuit board layouts and bill of materials are included in this document.