SLUUD52 August 2024 TPS544E27
Table 1-1 provides a summary of the TPS544E27EVM performance characteristics. The characteristics are given for an input voltage of VIN = 12V and output voltage of 1V. The ambient temperature is room temperature (20°C to 25°C) for all measurements, unless otherwise specified.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 8 | 12 | 16 | V | ||
Full load input current | PVIN = 12V, internal VCC/VDRV, IO = 40A, FCCM, fSW = 800kHz | 3.86 | A | |||
No load input current | PVIN = 12V, internal VCC/VDRV, IO = 0A, DCM, fSW = 800kHz | 9.67 | mA | |||
VCC/VDRV input current | External 5V bias, fSW = 800kHz, PVIN = 12V, IO = 40A, FCCM | 38.6 | mA | |||
Output voltage | 1 | V | ||||
Output current range | 0 | 40 | A | |||
Output ripple voltage | fSW = 800kHz, IO = 40A | 6 | mVPP | |||
Output load regulation | fSW = 800kHz, IO = 0A-40A, FCCM | 0.11 | % | |||
Output voltage undershoot | fSW = 800kHz, IO = 0A – 20A, 2A/us slew rate, FCCM | 24.1 | mV | |||
Output voltage overshoot | fSW = 800kHz, IO = 0A – 20A, 2A/us slew rate, FCCM | 29.2 | mV | |||
Output rise time | Set by (61h) TON_RISE | 0.5 | ms | |||
Output current limit | Set by (46h) IOUT_OC_FAULT_LIMIT | 50 | A | |||
Switching frequency (fSW) | Set by (33h) FREQUENCY_SWITCH | 600 | 800 | 1200 | kHz | |
Efficiency | VIN = 12V, external 5V Bias, fSW = 800kHz, IO = 40A | 87.5 | % | |||
Loop bandwidth | VIN = 12V, Internal LDO, fSW = 800kHz, IO = 40A | 105.8 | kHz | |||
Phase margin | VIN = 12V, Internal LDO, fSW = 800kHz, IO = 40A | 54.8 | Deg | |||
IC case temperature | VIN = 12V, external 5V bias, fSW = 800kHz, IO = 40A, 10 minute dwell time | 91 | °C |