SLUUD57 October   2024 BQ51013C

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

I/O Descriptions

Table 2-1 lists the input and output connections available on this EVM and the respective descriptions.

Table 2-1 EVM I/O Connections
I/O ConnectorDescription

J1 – AD external adapter input

J2-GND

Power can be provided to simulate an external adapter applied, max voltage 20V.

J3 – Output voltage

J4-GND

Output voltage is 5V in wireless power mode up to 1A.
J5 – TS and return connectorExternal connection for temperature sense resistor, see the BQ51013C data sheet for additional information.
JP1 – EN1 Enable 1Enable signal input that allows the system to enable or disable wireless charging or AD input.
JP2 – EN2 Enable 2
JP3 – TS Fixed or ADJEnables the TS adjustment feature using R3. The Fixed position sets voltage at the TS pin to a safe value.
JP4 – Pull-up to out or VzEN1 / 2 pull-up can be powered from OUT or RECT. Vz is derived from RECT through a resistor and Zener diode D2.
JP5 – DNPNot used, do not install.
JP6 – ILIM Fix or ADJMax output current is set by the ILIM pin. In the FIX position, the current is set to a fixed value. In the ADJ position the current is set by R16.