SLUUD57 October   2024 BQ51013C

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Description

The BQ51013CEVM is a wireless power receiver based on the Qi standard of the Wireless Power Consortium. The device complies with the Baseline Power Profile (BPP) of 5W. Output voltage is 5V up to 1A. The BQ51013CEVM contains the BQ51013C IC and the support circuits needed to operate the evaluation board. An external Qi transmitter is required to power the EVM.

The receiver coil is a 48mm × 32mm coil mounted to the plastic frame below the PCB. The case thickness below coil to interface surface is 2mm.