The UCG28826EVM-093 is a 65W USB-C PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. The EVM is intended for evaluation purposes and is not intended to be an end product. The UCG28826EVM-093 converts input voltage of 90VRMS to 264VRMS down to a selectable USB-C PD output voltage 20VDC, with a max 3.25A, and to 5VDC, 9VDC, and 15VDC, with a max 3.00A output current rating. The main device used in this design is the UCG28826 with integrated 650V GaN FET and controller in 5mm x 5mm package.
Order the UCG28826EVM-093 for evaluation if step 1 met