This section (Figure 3-9 to Figure 3-24) shows typical
switching waveforms at full load. YELLOW = Switch Node, BLUE = Output Voltage, BROWN
- SR Gate voltage, RED - FB
Figure 3-9 Vin = 90Vac, Vout =
20V Figure 3-10 Vin = 115Vac, Vout =
20V
Figure 3-11 Vin = 230Vac, Vout =
20V Figure 3-12 Vin = 264Vac, Vout =
20V
Figure 3-13 Vin = 90Vac, Vout =
15V Figure 3-14 Vin = 115Vac, Vout =
15V
Figure 3-15 Vin = 230Vac, Vout =
15V Figure 3-16 Vin = 264Vac, Vout =
15V
Figure 3-17 Vin = 90Vac, Vout =
9V Figure 3-18 Vin = 115Vac, Vout =
9V
Figure 3-19 Vin = 230Vac, Vout =
9V Figure 3-20 Vin = 264Vac, Vout =
9V
Figure 3-21 Vin = 90Vac, Vout =
5V Figure 3-22 Vin = 115Vac, Vout =
5V
Figure 3-23 Vin = 230Vac, Vout =
5V Figure 3-24 Vin = 264Vac, Vout =
5V