SLUUD60A October 2024 – February 2025 UCG28826
Snubber components used can be the same as RLTI-1464. R43 which is the turns ratio setting resistor needs to be changed to 25.5kΩ.
PARAMETER | VALUE | PINS/LEADS | TEST CONDITIONS |
---|---|---|---|
Inductance (µH) | 200μH ±5% | (10,11,12) - (1,2,3) | Open all other pins, 100kHz / 0.1Vac |
Leakage Inductance (µH) | 3μH |
(10,11,12) - (1,2,3) |
Short FLA - FLB, 100kHz / 0.1Vac |
Dielectric (VAC, 60Hz) | 4000Vac | (10,11,12):FLA |
60Hz, 3mA, 1s ramp, 1s dwell |
Turns-ratios |
7:1 |
(10,11,12)-(1,2,3): (FLA:FLB) |
APPLY: 1.0V @ 10 kHz to (10,11,12)-(1,2,3) Vout: (FLA-FLB) 0.142V |