SLUUD60A October 2024 – February 2025 UCG28826
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | P_EMULATOR (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
---|---|---|---|---|---|---|---|---|
89.99 | 16.63 | 5.09 | 2.994 | 15.242 | 0.048 | 100% | 91.94% | 92.26% |
90 | 12.38 | 5.05 | 2.254 | 11.382 | 0.049 | 75% | 92.33% | |
90 | 8.223 | 5.01 | 1.51 | 7.5643 | 0.049 | 50% | 92.58% | |
90.02 | 4.151 | 4.99 | 0.757 | 3.7775 | 0.049 | 25% | 92.17% | |
90.03 | 1.723 | 4.97 | 0.306 | 1.5192 | 0.049 | 10% | 90.99% | |
115 | 16.55 | 5.09 | 2.995 | 15.243 | 0.048 | 100% | 92.39% | 92.28% |
115 | 12.349 | 5.05 | 2.256 | 11.395 | 0.048 | 75% | 92.66% | |
115.01 | 8.251 | 5.01 | 1.51 | 7.5648 | 0.048 | 50% | 92.26% | |
115.01 | 4.167 | 4.99 | 0.757 | 3.7773 | 0.048 | 25% | 91.18% | |
115.03 | 1.731 | 4.97 | 0.306 | 1.5204 | 0.048 | 10% | 90.6% | |
230.04 | 16.77 | 5.08 | 2.994 | 15.242 | 0.049 | 100% | 91.18% | 89.23% |
230.05 | 12.72 | 5.04 | 2.256 | 11.395 | 0.049 | 75% | 89.97% | |
230.06 | 8.62 | 5.01 | 1.512 | 7.5737 | 0.048 | 50% | 88.42% | |
230.06 | 4.381 | 4.99 | 0.757 | 3.7791 | 0.048 | 25% | 87.35% | |
230.08 | 1.811 | 4.97 | 0.306 | 1.5205 | 0.049 | 10% | 86.64% | |
264.04 | 16.96 | 5.08 | 2.998 | 15.258 | 0.048 | 100% | 90.25% | 87.82% |
264.05 | 12.91 | 5.03 | 2.257 | 11.397 | 0.049 | 75% | 88.66% | |
264.07 | 8.79 | 5.01 | 1.51 | 7.5673 | 0.048 | 50% | 86.64% | |
264.07 | 4.462 | 4.99 | 0.757 | 3.777 | 0.048 | 25% | 85.72% | |
264.09 | 1.842 | 4.97 | 0.306 | 1.5192 | 0.048 | 10% | 85.08% | |
CoC Tier 2, 4-pt average | 81.8% | |||||||
CoC Tier 2, 10%-load | 72.5% |
Please refer "Section 6" section for more efficiency results with a different power analyzer. This was done as the above readings showed some slight offset in the measured input current and hence low line efficiency numbers are marginally low.