SLUUD60A October 2024 – February 2025 UCG28826
Transformer type | Turns ratio | Leakage | Interwinding Cap |
---|---|---|---|
TSD-5191 | 7:1 | 1.7uH | 240pF |
750847341Rev02 | 7:1 |
4.9uH |
75pF |
RLTI-1464 | 6:1 | 2.7uH |
85pF |
Transformer type |
BOM Modifications |
---|---|
TSD-5191 | D3 - US1k-13-F , R3 -10ohms, R2 – 0hms, R1 –
511k, C3 – 1nF, R43 - 25.5k |
750847341Rev02 | D3 - SL1K/SE20AFJ-M3/6A (trr- 1us); R3 -10ohms, R2 – 0hms, R1 – 150k, C3 – 4.7nF, R43 - 25.5k |
RLTI-1464 | D3 - US1k-13-F; R3 -10ohms, R2 – 0hms, R1 –
510k, C3 – 2.2nF, R43 - 5.23k |