SLVA488B January   2014  – January 2021 DRV8434 , DRV8811 , DRV8818 , DRV8821 , DRV8824 , DRV8825

 

  1.   Trademarks
  2. 1Introduction and Problem Statement
  3. 2Stepper Motor Control High Level Functions
    1. 2.1 STEP Actuation: Acceleration, Speed Control and Deceleration Profiles
    2. 2.2 Accelerating the Motor
    3. 2.3 Stepper Speed
    4. 2.4 Decelerating the Motor
    5. 2.5 Speed Change
    6. 2.6 Position Control: Number Of Steps
    7. 2.7 Homing the Stepper
  4. 3I2C Protocol and Communications Engine
    1. 3.1 GPIO CONFIG
    2. 3.2 STEPPER CONFIG
    3. 3.3 GPIO OUT
    4. 3.4 Current Duty Cycle
    5. 3.5 START STEPPER
  5. 4Application Schematic
  6. 5Revision History

GPIO CONFIG

Defines the GPIO direction, for the 8 GPIO pins 0 to 7, where a configuration of 0 denotes an input and a configuration of 1 denotes an output.

GUID-E07A97CA-EAE2-4674-B4C3-A48CAD00A2BC-low.gif