SLVAE59A February   2019  – April 2022 DRV8242-Q1 , DRV8243-Q1 , DRV8244-Q1 , DRV8245-Q1 , DRV8343-Q1 , DRV8702-Q1 , DRV8702D-Q1 , DRV8703-Q1 , DRV8703D-Q1 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8860 , DRV8873 , DRV8873-Q1 , DRV8874 , DRV8874-Q1 , DRV8876 , DRV8876-Q1 , DRV8935 , DRV8955

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Types of Solenoids
  3. 2Solenoid Driving Typologies
    1. 2.1 Low-Side and High-Side Configuration
    2. 2.2 Half-Bridge and H-Bridge Driver Configurations
  4. 3Basics of Driving Solenoid Loads
    1. 3.1 Current Control
    2. 3.2 Fast Discharging Circuits
      1. 3.2.1 Freewheeling and Clamping
      2. 3.2.2 Passive Voltage Clamping
  5. 4DRV Motor Driver Features for Solenoid Driving
    1. 4.1 Current Sensing and Regulation Solutions
    2. 4.2 Independent Low-/High-Side Driving
    3. 4.3 Half-Bridge Driving
    4. 4.4 Integrated and Gate Driver H-Bridges
  6. 5Summary
  7. 6Revision History

Summary

Table 5-1 summarizes the devices and features that are discussed.

Table 5-1 Devices and Features
Device Description Current Sense Mode Support
DRV8243-Q1 Integrated full-bridge High-side; IPROPI Independent and full-bridge
DRV8873-Q1 Integrated full-bridge High-side; IPROPI Independent and full-bridge
DRV8714-Q1 Multi-channel gate driver 2xCSA Independent half-bridge, independent MOSFET, and full-bridge
DRV8706-Q1 H-bridge gate driver CSA Independent half-bridge and full-bridge
DRV8343-Q1 three-phase gate driver 3xCSA Independent half-bridge and independent MOSFET

While there are many types of solenoids with many configurations, DRV motor driver ICs from Texas Instruments simplify solutions to drive solenoids not only by reducing size, but by integrating more control and diagnostic features. With all the integrated features and pin-to-pin packaging, one or a small subset of DRV motor drivers can be used to drive one or multiple solenoids from a single device, and leverage a single design for different solenoid loads.