SLVAE86B september 2019 – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1
The wake ping is applied by the microcontroller to the RX line of the BQ79616-Q1 device. This ping is an active low, and it has a low time of 2.5 ms. To wake the device: