SLVAE87A December 2020 – October 2023 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
Since the bus bar is shared with a cell to a cell channel, there is no special handling on the cell balancing control. The host shall be aware that additional IR error is introduced to the VCB_DONE detection (through VC channel) on the shared channel.