SLVAE87A December 2020 – October 2023 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
The device supports bus bar measurement in two type of connections. First, the bus bar can be connected to a dedicated bus bar channel through the BBP and BBN pins. Alternatively, the bus bar can be connected to a VC channel. This section will introduce both methods of connecting the bus bar and cell balancing handling for each configuration.