SLVAE87A December 2020 – October 2023 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
Voltage monitoring is done through the VCn pins while cell balancing is done through the CBn pins. Each of the VCn pins is measured by the main SAR ADC to ensure the most accurate readings. Getting an accurate reading for these connections is critical to achieve maximum performance so the following design recommendations should be followed.