SLVAEP4 October 2023 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
This application note is designed to demystify the bq7961X daisy chain communications interface when stacking multiple devices for high-voltage applications. The goal is to provide a deeper understanding of the protocol details when evaluating the device. Additionally, this report provides recommended isolation components and typical application practices for system designs to take full advantage of designing with this interface.