SLVAER4 August 2020 – MONTH TPS61022
Figure 4-3 shows the load transient waveform from 0.3 A to 0.6 A when VIN = 0.7 V. Figure 4-4 shows the load transient waveform from 0.3 A to 0.6 A when VIN = 1.5 V.
Figure 4-5 shows the bode plot when VIN = 0.7 V, IOUT = 0.6 A. Figure 4-6 shows the bode plot when VIN = 0.7 V, IOUT = 0.6 A.
Figure 4-7 shows the efficiency curve with different input voltage in auto PFM mode when VOUT = 3.3 V.