SLVAET8 June 2020 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A
To provide flexibility and scalability in designing the VCCINT_VCU power rail for a wide variety of performance requirements, this technical note discusses solutions based on pin-to-pin compatible families of products able to deliver output currents ranging from 1/2-A up to 4-A, which can be selected and easily substituted according to the needs of the system, even at a late point in the design process.
The following sections concentrate on describing two highly efficient, solution-size optimized DC/DC converter families with focus on improving light load efficiency and transient response speed as shown in Section 2.1, or controlling and/or filtering out switching noise as shown in Section 2.2.