SLVAEX8 October   2020 OPA4277-SP , TL1431-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9

Design Featured Op Amp

OPA4277-SP
Supply voltage range ±2 V to ±18 V
Offset voltage 20 μV (typical)
Open-loop gain 134 dB (typical)
Quiescent current 790 μA/amplifier (typical)
Input bias current ±17.5 nA (max)
Peak-to-peak input voltage noise 0.22 μV from 0.1 Hz to 10 Hz (typical)
Wideband input voltage noise density 8 nV/√Hz (typical)
Input noise current density 0.2 fA/√Hz (typical)
Total ionizing dose 50 krad(Si)
Single-event latch-up immunity 85 MeV-cm2/mg
www.ti.com/product/opa4277-sp