SLVAEY0B June 2021 – November 2022 TPS650320-Q1 , TPS650330-Q1 , TPS650331-Q1 , TPS650332-Q1 , TPS650333-Q1
These devices cover low-end to high-end cameras with an expanded feature set and fault handling capabilities to enable ASIL-B compliance as a Safety Element out of Context (SEooC). Diagnostic capabilities and protection features allow the device to be applied as a component up to ASIL-D(B), provided the system accounts for these capabilities to meet the unique safety goals. The main differences between functional safety variants are the device's fault handling and internal state machine.