TPS650320-Q1
Automotive 18V 800mA PMIC with three buck converters and one LDO regulator for camera modules
TPS650320-Q1
- Qualified for automotive applications
- AEC-Q100 grade 1 qualified
- -40°C to +125°C ambient operating temperature range
- Three step-down converters:
- BUCK1 V IN range from 4.0 V to 18.3 V
- BUCK1 V OUT range from 2.5 V to 4.0 V
- BUCK1 output current up to 800mA
- BUCK2 and BUCK3 V IN range from 2.5 V to 5.5 V
- BUCK2 and BUCK3 V OUT range from 0.9 V to 1.9 V
- BUCK2 and BUCK3 output current up to 600-mA
- Spread-spectrum clock (SSC) generation for reduced EMI
- 2.3-MHz forced fixed switching frequency PWM operation
- One low dropout (LDO) regulator:
- V IN range from 2.5 V to 5.5 V
- V OUT range from 1.8 V to 3.3 V
- Low noise and high PSRR
- Up to 300-mA output current
- 4.0-mm × 4.0-mm 24-pin VQFN with wettable flanks
The TPS650320-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to power over coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.5 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS650320-Q1 is available in a 24-pin VQFN package (4.00 mm × 4.00 mm).

Request more information
The full data sheet, TPS65033x efficiency and thermal estimator and TPS65033X PSPICE models are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS650320-Q1 Automotive Camera PMIC datasheet | PDF | HTML | 21 Aug 2023 |
Application note | Camera PMIC Spin Selection Guide (Rev. B) | PDF | HTML | 10 Nov 2022 | |
EVM User's guide | TPS650320-Q1 EVM User's Guide | PDF | HTML | 23 Oct 2020 | |
Certificate | TPS650320Q1EVM EU RoHS Declaration of Conformity (DoC) | 14 Sep 2020 |
Design & development
Power-supply solutions
Explore solutions that include the TPS650320-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).
BOOSTXL-TPS65033 — TPS65033x customer programming BoosterPack™
TPS650330Q1EVM — TPS650330-Q1 automotive camera module PMIC evaluation module
The TPS650330Q1EVM is an evaluation board for the TPS65033x-Q1 Power Management IC. The EVM includes an onboard USB-to-I²C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.
TPS65033x-Q1 device is a highly integrated power management (...)
PEET-GUI — PMIC Efficiency Estimator Tool (PEET)
TPS65033X-Q1-DESIGN-DOCS — TPS650332-Q1 datasheet
Supported products & hardware
Products
Multi-channel ICs (PMICs)
TPS65033X-Q1-FUNCTIONAL-SAFETY-DOCS — Functional safety documents for TPS65033x-Q1 series
Supported products & hardware
Products
Multi-channel ICs (PMICs)
TPS6503XXX-Q1-DATASHEETS — TPS6503xxx-Q1 Datasheets and TRMs
Supported products & hardware
Products
Multi-channel ICs (PMICs)
TPS6503XXX-Q1-FS-DOCUMENTS — TPS6503xxx-Q1 Functional Safety Documents
Supported products & hardware
Products
Multi-channel ICs (PMICs)
TIDA-050035 — Scalable automotive 2-MP camera module reference design with camera PMIC
The camera module is a (...)
TIDA-050036 — Automotive 2-MP camera module reference design for DMS and other camera modules
The camera module is a (...)
TIDA-050051 — Automotive 8.3-MP low-cost camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link
TIDA-050060 — Automotive 2.9-MP scalable camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link
The camera module is a two-board design to (...)
TIDA-050050 — Automotive 1.3-MP camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link
TIDA-020003 — Automotive 2-MP camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link III and POC
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.