SLVAEY0B June   2021  – November 2022 TPS650320-Q1 , TPS650330-Q1 , TPS650331-Q1 , TPS650332-Q1 , TPS650333-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Camera PMIC Family Overview
    1. 1.1 Non-Functional Safety Camera PMICs
      1. 1.1.1 TPS650320-Q1
      2. 1.1.2 TPS650330-Q1
    2. 1.2 Functional Safety Camera PMICs
      1. 1.2.1 TPS650331-Q1
      2. 1.2.2 TPS650332-Q1
      3. 1.2.3 TPS650333-Q1
  4. 2Selection Guide
  5. 3Revision History

Camera PMIC Family Overview

TI offers a variety of camera PMICs with three buck converters and one low-noise LDO designed to support many automotive vision applications. These applications include but are not limited to:

  • Rear-View
  • Surround-View
  • Driver Monitoring
  • Cabin Monitoring
  • Mirror Replacement
  • Autonomous Driving
  • Remote Front-View
  • Digital Video Recorder (DVR)

The following sections provide a brief overview of features and capabilities. Each camera PMIC is equivalent in terms of regulator performance. The differences between variants are related to the device's feature set. This includes fault detection, fault handling flexibility, and the internal state machine. Figure 1-1 summarizes the differences between versions.

GUID-20220810-SS0I-B0RQ-26NT-XBRTW1M2VGMV-low.png Figure 1-1 Camera PMIC Feature Comparison