SLVAF13 November 2020 LM5069 , TPS1663 , TPS2663
Table 3-1 shows the design parameters for this application example.
Design Parameter | Example Value |
---|---|
Typical input voltage, VIN | 24 V |
Undervoltage lockout set point, VUV | 18 V |
Overvoltage cutoff set point, VOV | 33 V |
Inrush current limit, IINRUSH | 2.4 A |
Maximum load current, IOUT | 22 A |
IEC61000-4-5 Surge test level | ±500 V with 2-Ω generator impedance |
Surge performance | Class-A |