SLVAF55 July 2021 TPS62130 , TPS62901 , TPS62902 , TPS62903
Technology is constantly improving – sometimes by leaps and bounds, sometimes by microscopic steps. What is overlooked most of the time, is how those small changes lead to the ground-breaking changes. Each improvement is an improvement on the previous platform – all the way back to the cave men. Today’s achievements stand on the shoulders of those who came before. The same goes for buck converters. The TPS6290x family is the next generation of 17V, low Iq, high efficiency, buck converters that improved upon the previous family TPS621x0. Table 1-1 shows the key features of each product and the improvements on the latest generation family. Each improved feature contributes to the leaps forward in the family. In turn, the improved device, a small part of a design, contributes to ground-breaking advancements in technology. But what does improved really mean? To understand how technology has improved, this application report provides a comparison of the previous version to the new version, as well as an explanation of how the changes benefit the user more than the previous version.
Features | TPS621x0 | TPS6290x | Improvements |
---|---|---|---|
VOUT | 0.9 V to 6 V | 0.4 V to 5.5 V | Supports lower Vout down to 0.4 V |
Typical quiescent current | 17uA | 4uA | 76% lower Iq |
FB accuracy (-40°C< TJ <125°C) | 1.8% | <1% | 44% tighter Vref accuracy |
Package size | 3.0mmx3.0mm QFN | 1.5mmx2.0mm QFN | 67% smaller package |
Smart configuration | No | Yes | Fewer external components needed to configure device |
Junction Temperature | -40C to 125C | -40C to 150C | Supports higher Tj up to 150C |
Switching Performance | 2.5MHz | 2.5MHz and 1MHz | Provides Adj Fsw |
RDS(ON) | 120mΩ/50mΩ | 62mΩ/22mΩ | Less power loss |
Efficiency (12Vin, 1.2Vo, 2.2uH, 1MHz, 3 A) | 78.8% | 84% | Improved efficiency |
Automatic Efficiency Enhancement | No | Yes | High efficiency for varying duty cycles |
Capacitive discharge | Using PG | Using Smart Config | Achieved internally when selected |
VSET | No | Yes | This allows for internal divider that has lower BOM count and better overs systems accuracy |