TPS62903

ACTIVE

3-V to 17-V, 3-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 5.5 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 5.5 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
VQFN-HR (RPJ) 9 3 mm² 2 x 1.5
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • Selectable switching frequency: 2.5 MHz and 1.0 MHz
    • RDS(ON): 62-mΩ high side, 22-mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
  • Up to 3-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
  • Configurable ouput voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control™ topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62903 using the WEBENCH Power Designer
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • Selectable switching frequency: 2.5 MHz and 1.0 MHz
    • RDS(ON): 62-mΩ high side, 22-mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
  • Up to 3-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
  • Configurable ouput voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control™ topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62903 using the WEBENCH Power Designer

The TPS62903 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPS62903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.

The TPS62903 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPS62903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS62901 ACTIVE 3-V to 17-V, 1-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Pin-to-pin 1-A output current
TPS62902 ACTIVE 3-V to 17-V, 2-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Pin-to-pin 2-A output current
Same functionality with different pin-out to the compared device
TPS62903-Q1 ACTIVE Automotive, 3-V to 18-V, 3-A low-IQ synchronous buck converter with 165°C junction temperature Grade 1 AEC-Q100-qualified for automotive with extended junction temperature up to 165C
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Module equivalent with integrated inductor

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSCNCD263P — AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS62903EVM-069 — 17-VIN, 3-A, low IQ buck converter in 1.5-mm x 2-mm QFN package evaluation module

The TPS62903EVM-069 (BSR069-003) evaluation module (EVM) facilitates the evaluation of the TPS62903 3-A buck converter in small 1.5-mm by 2-mm QFN package. The EVM outputs a 1.2-V output voltage from input voltages between 3 V and 17 V. The TPS62903 is a high-efficiency, low IQ buck converter for (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62903 PSpice Transient Model

SLVMDN8.ZIP (290 KB) - PSpice Model
Simulation model

TPS62903 SIMPLIS Transient and Average Model

SLVMDP3.ZIP (945 KB) - SIMPLIS Model
Gerber file

BSR069A Gerbers

SNVC242.ZIP (394 KB)
Reference designs

TIDA-050052 — High power density buck DC/DC converter reference design

The TIDA-050052 reference design is a 3-V to 17-V VIN voltage buck converter reference design using the TPS62903 for applications that have a very limited design space. The reference design steps down the input voltage to 1.2-V VOUT and is capable of delivering up to 3-A of load with (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPJ) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos