SLVAF76 August 2021 TPS62901 , TPS62902 , TPS62902-Q1 , TPS62903 , TPS62903-Q1
The switching losses mostly occurring when the FETs are turning ON and OFF. A loss is generated during the transition (the rising and falling transitions). The switching-loss on the high-side FET is calculated with Equation 4:
where
As Equation 4 shows, the switching frequency, rise and fall time have a direct impact on the switching losses. When selecting the switching frequency of the TPS62903, it is always good to consider using the lowest setting, in this case, 1 MHz with Power Save Operation Mode (Auto PFM/PWM). In this mode, the switching frequency decreases linearly with the load current maintaining high efficiency. The losses in the low-side FET can be estimated in the same manner.