Power over Ethernet (PoE) solutions offer flexibility to users. System design may be configured to support different features, optimize size and BOM, or offer more control. Texas Instruments (TI) offers various resources, in the form of Evaluation Modules (EVM), Training Videos, and User Guides that can be leveraged for individualized system design. Three different Power Sourcing Equipment (PSE) system software solutions are outlined in this brief.
FirmPSE
The first solution utilizes TI’s system-level firmware solution, FirmPSE. FirmPSE is used to evaluate and create production-ready PSE system firmware code. FirmPSE is popular for multi-port applications as its power supply management features help optimize use of multiple and lower-power power supplies. Port power management (PPM) features can configure a system to power a PoE Powered Device (PD) only if there is enough remaining power and allocate priority (low or high) to ports for structured shutdowns. FirmPSE reduces time to market and saves software resources by excusing users from having to write the code to control PSEs.
Development Tools | Resource Type | Additional Information | |
---|---|---|---|
TIDA-050026-23881 Evaluation Module | PSEMCUDAUEVM-082 | MCU Daughter Card |
|
PSEMTHR24EVM-081 | PSE Motherboard | ||
TPS23881EVM-083 | PSE Daughter Card | ||
USB2ANY | USB2ANY Interface Adapter | ||
MSP-FET | MSP430™ Flash Emulation Tool | ||
TIDA-050026-23882 Evaluation Module | PSEMCUDAUEVM-082 | MCU Daughter Card |
|
PSEMTHR24EVM-081 | PSE Motherboard | ||
TPS23882EVM-084 | PSE Daughter Card | ||
USB2ANY | USB2ANY Interface Adapter | ||
MSP-FET | MSP430 Flash Emulation Tool | ||
FirmPSE Software and GUI |
|
No Host Controller: Autonomous Mode
TI’s TPS23861 device, a four-port PSE solution, and TPS23882, an eight-port PSE solution, support Autonomous Mode. This operating mode is in addition to the existing auto, semi-auto, and manual modes. A significant benefit of autonomous mode is that it does not require host or I2C communication, meaning no software is needed. At a BOM and PCB level this means there can be an absence of the MSP430 daughter card and all signal-related communication components. Furthermore, the FirmPSE GUI is not needed as there is no software to debug. The TPS23882B device is an IEEE802.3bt two-pair compliant solution and the resistance on the AUTO pin determines either Type 3, Class 4, 30 W per port or Type 3, Class 3, 15.4 W per port. The TPS23861 device only offers 30 W in Autonomous Mode.
This system solution is preferable for lower port counts where PPM features are not required. Power supplies should be able to support full power at all ports. Additionally, predetermined per port power makes autonomous mode an ideal application for PoE midspan injectors. Table 1-2 references TI's resources to facilitate autonomous mode.
Development Tools | Resource Type | Additional Information | |
---|---|---|---|
TPS23882B-EVM | BOOST-PSEMTHR8-097 | TPS23882 PSE Motherboard |
|
TPS23882B1EVM-008 | TPS23882B Daughter Card |
| |
TPS23881-EVM | BOOST-PSEMTHR-007 | TPS2388x IEEE 802.3bt compliant PSE Motherboard |
|
TPS23881EVM-008 | TPS23881 PSE Daughter Card |
| |
Using the TPS23861 and TPS23882B in Autonomous Mode Features and Benefits | Application Brief |
|
User-Defined MCU
In the case that the MSP430 MCU will be replaced, users can create their own system software. To start development, leverage the MSP430 reference code in Table 1-3. This system solution is best suited for users that desire more flexibility and configuration control. The following resources also consist of user guides detailing registers in the PSE chips. Register hex values can be used to design the microcontroller. The EVMs can be used to benchmark code.
Development Tools | Resource Type | Additional Information | |
---|---|---|---|
TPS23882-EVM | TPS23882B | Eight-channel two-pair PSE controller |
|
BOOST-PSEMTHR8-097 | TPS23882 Type-3, 30 W, two-pair, PSE motherboard | ||
TPS23882B1EVM-008 | TPS23882B Daughter Card | ||
TPS23881-EVM | TPS23881 | Eight-channel four-pair PSE Controller | |
BOOST-PSEMTHR-007 | TPS2388x IEEE 802.3bt compliant PSE motherboard | ||
TPS23881EVM-008 | TPS23881 PSE Daughter Card | ||
TPS23881 - MSP430 Reference Code | MSP430 Reference Code | ||
MSP430 LaunchPad |
| ||
USB2ANY | USB2ANY Interface Adapter |
Conclusion
In conclusion, each system design offers different levels of control and functionality. Texas Instruments offers multiple resources to promote solution flexibility. In addition to the previously-mentioned resources, TI’s training videos and E2E™ Forum can help with creating an individual system solution.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2021, Texas Instruments Incorporated |