Home Power management Power over Ethernet (PoE) ICs Power sourcing equipment

TPS23882B

ACTIVE

Type-3, two-pair, 8-channel PoE PSE controller with autonomous mode, SRAM and 200-mΩ RSENSE

alarmNotifications Order now

Product details

Vin (min) (V) 44 Vin (max) (V) 57 ILIM Programmable PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3 FET External MPS method DC Disconnect Pair control 2-Pair Alt A Operating temperature range (°C) -40 to 125 Features Auto Mode, Autonomous Mode, Current Limit with Foldback, Fast shutdown, Multi Level Port Priority, Over Current Reporting, Over Temp Reporting, Port remapping, Programmable PCUT, Programmable Port Power Limiting, SRAM Programmable Number of PSE ports 8 Rating Catalog
Vin (min) (V) 44 Vin (max) (V) 57 ILIM Programmable PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3 FET External MPS method DC Disconnect Pair control 2-Pair Alt A Operating temperature range (°C) -40 to 125 Features Auto Mode, Autonomous Mode, Current Limit with Foldback, Fast shutdown, Multi Level Port Priority, Over Current Reporting, Over Temp Reporting, Port remapping, Programmable PCUT, Programmable Port Power Limiting, SRAM Programmable Number of PSE ports 8 Rating Catalog
VQFN (RTQ) 56 64 mm² 8 x 8
  • IEEE 802.3bt PSE solution for PoE 2 Type-3 2-Pair power over ethernet applications
  • Compatible with TI’s FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±4%
  • 200-mΩ current sense resistor
  • User-selectable 15-W or 30-W autonomous mode with no MCU required
  • Selectable 2-pair port power allocations
    • 4 W, 7 W, 15.4 W, or 30 W
  • Dedicated 14-bit integrating current ADC per port
    • Noise immune MPS for DC disconnect
    • 2% current sensing accuracy
  • 1- or 3-bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Never fooled 4-point detection
  • Inrush and operational foldback protection
  • 425-mA and 1.25-A selectable current limits
  • Port re-mapping
  • 8-bit or 16-bit I2C communication
  • Flexible processor controlled operating modes
    • Auto, semiauto and manual / diagnostic
  • Per port voltage monitoring and telemetry
  • –40 °C to +125 °C temperature operation
  • IEEE 802.3bt PSE solution for PoE 2 Type-3 2-Pair power over ethernet applications
  • Compatible with TI’s FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±4%
  • 200-mΩ current sense resistor
  • User-selectable 15-W or 30-W autonomous mode with no MCU required
  • Selectable 2-pair port power allocations
    • 4 W, 7 W, 15.4 W, or 30 W
  • Dedicated 14-bit integrating current ADC per port
    • Noise immune MPS for DC disconnect
    • 2% current sensing accuracy
  • 1- or 3-bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Never fooled 4-point detection
  • Inrush and operational foldback protection
  • 425-mA and 1.25-A selectable current limits
  • Port re-mapping
  • 8-bit or 16-bit I2C communication
  • Flexible processor controlled operating modes
    • Auto, semiauto and manual / diagnostic
  • Per port voltage monitoring and telemetry
  • –40 °C to +125 °C temperature operation

The TPS23882B is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power.

The TPS23882B improves on the TPS2388 with reduced current sense resistors, SRAM programmability, programmable power limiting, capacitance measurement, and compatibility with TI’s FirmPSE system firmware (see Device Comparison Table).

Programmable SRAM enables in-field firmware upgradability over I2C to ensure IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A 1.25-A port current limit and adjustable power limiting allows for the support of non-standard applications above 60-W sourced. The 200-mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and solution cost requirements. 

Port remapping and pin-to-pin compatibility with the TPS2388, TPS23880, and TPS23881 devices eases migration from previous generation PSE designs and enables interchangeable 2-layer PCB designs to accommodate different system PoE power configurations.

The TPS23882B is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power.

The TPS23882B improves on the TPS2388 with reduced current sense resistors, SRAM programmability, programmable power limiting, capacitance measurement, and compatibility with TI’s FirmPSE system firmware (see Device Comparison Table).

Programmable SRAM enables in-field firmware upgradability over I2C to ensure IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A 1.25-A port current limit and adjustable power limiting allows for the support of non-standard applications above 60-W sourced. The 200-mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and solution cost requirements. 

Port remapping and pin-to-pin compatibility with the TPS2388, TPS23880, and TPS23881 devices eases migration from previous generation PSE designs and enables interchangeable 2-layer PCB designs to accommodate different system PoE power configurations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS23881 ACTIVE 4-pair, type-4, 8-channel PoE PSE with 200-mΩ RSENSE  Pin-to-pin upgrade for IEEE 802.3bt higher power
Same functionality with different pin-out to the compared device
TPS23861 ACTIVE 2-pair, type-2, 4-channel PoE PSE with autonomous mode Optimized for designs with four-ports or less

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS23882B Type-3 2-Pair 8-Channel PSE Controller with Autonomous Mode, SRAM, and 200-mΩ RSENSE datasheet (Rev. A) PDF | HTML 23 Feb 2022
Application note TPS23882B SIFOs IEEE802.3bt Conformance Test Report PDF | HTML 09 Aug 2023
Application brief Choosing PoE PSE System Software Solutions PDF | HTML 03 Aug 2021
Application brief Using the TPS23861 and TPS23882B in Autonomous Mode Features and Benefits PDF | HTML 30 Jul 2021
EVM User's guide TPS23882B1EVM: PoE, PSE, TPS23882B1 Evaluation Module PDF | HTML 29 Apr 2021
Certificate TPS23882B1EVM-008 EU RoHs Declaration of Conformity (DoC) 23 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-PSEMTHR8-097 — TPS23882 Type-3, 30W, 2-pair, PSE motherboard for 8-port PSE systems

This motherboard is the base board for the PSE Controller ecosystem. The octal channel, TPS23882, IEEE 802.3bt ready PoE PSE controller can be evaluated by using the motherboard (BOOST-PSEMTHR8-097) and TPS23882EVM daughter card (TPS23882EVM-008) (sold separately). The full PoE Evaluation ecosystem (...)
User guide: PDF
Buy from a distributor
Daughter card

TPS23882B1EVM-008 — TPS23882B daughter card type-3, 30-W, two-pair, eight-port system PSE

The TPS23882B1EVM-008 daughter card features an eight-channel, IEEE 802.3bt ready (Type-3, 30-W) 2-pair PSE controller.

User guide: PDF | HTML
Buy from a distributor
GUI for evaluation module (EVM)

SLVC772 TPS2388x EVM GUI

Supported products & hardware

Supported products & hardware

Products
Power sourcing equipment
TPS23880 4-pair, type-4, 8-channel PoE PSE with programmable SRAM TPS23881 4-pair, type-4, 8-channel PoE PSE with 200-mΩ RSENSE  TPS23882 Type-3, 2-pair, 8-channel PoE PSE controller with SRAM and 200-mΩ RSENSE TPS23882B Type-3, two-pair, 8-channel PoE PSE controller with autonomous mode, SRAM and 200-mΩ RSENSE
Hardware development
Evaluation board
BOOST-PSEMTHR8-097 TPS23882 Type-3, 30W, 2-pair, PSE motherboard for 8-port PSE systems
Daughter card
TPS23880EVM-008 TPS23880 EVM daughter card for IEEE 802.3bt-ready PoE PSE applications TPS23881EVM-008 TPS23881 daughter card for IEEE 802.3bt ready PoE PSE applications TPS23882B1EVM-008 TPS23882B daughter card type-3, 30-W, two-pair, eight-port system PSE TPS23882EVM-008 TPS23882 Type-3, 30W, 2-pair, PSE daughter card for 8-port PSE systems
Development kit
BOOST-PSEMTHR-007 TPS2388x motherboard for IEEE 802.3bt-ready PoE PSE applications
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos