BOOST-PSEMTHR-007

TPS2388x motherboard for IEEE 802.3bt-ready PoE PSE applications

BOOST-PSEMTHR-007

Order now

Overview

BOOST-PSEMTHR-007 is the base board for the TPS23880 and TPS23881 PSE controllers. This board contains four 2-pair ports that can be used to send up to 30W/port for IEEE 802.3at applications and two 4-pair ports that can be used to send up to 90W/port for IEEE 802.3bt applications.

Features
  • Four IEEE802.3bt ready, 2 pair ports with 1000BASE-T (gigabit Ethernet data pass through)
  • Two IEEE802.3bt ready, 4 pair ports with 1000BASE-T (gigabit Ethernet data pass through)
  • On board I2C interface to TPS23880 or TPS23881 devices from either USB2ANY or MSP430FR5969 LaunchPad development kit
  • Single DC power supply input, on board 3.3V regulator, port ON status LEDs and user test points
Power sourcing equipment
TPS23880 4-pair, type-4, 8-channel PoE PSE with programmable SRAM TPS23881 4-pair, type-4, 8-channel PoE PSE with 200-mΩ RSENSE 
Download View video with transcript Video
Important note

TPS23880 product advisory and SRAM firmware update is available. Request now

TPS23881 product advisory and SRAM firmware update is available. Request now

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Design and develop with TPS23880

View package
HARDWARE AND SOFTWARE PACKAGE

Design and develop with TPS23881

View package

Order this hardware only

Development kit

BOOST-PSEMTHR-007 — TPS2388x motherboard for IEEE 802.3bt-ready PoE PSE applications

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* EVM User's guide TPS23880EVM: PoE, PSE, TPS23880 Evaluation Module (Rev. B) 17 Oct 2018
Application brief How to Load TPS2388x SRAM and Parity Code Over I2C (Rev. E) PDF | HTML 20 Apr 2023
EVM User's guide TPS23881EVM: PoE, PSE, TPS23881 Evaluation Module (Rev. A) 08 Aug 2019
EVM User's guide TPS23881EVM: PoE, PSE, TPS23881 Evaluation Module 24 Apr 2019
Certificate BOOST-PSEMTHR-007 EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Beyond BT High-Power PoE Solution using the TPS23880 and TPS2372-4 17 Apr 2018

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter
DAUGHTER CARD
TPS23880EVM-008 TPS23880 EVM daughter card for IEEE 802.3bt-ready PoE PSE applications TPS23881B1EVM-024 TPS23881B daughter card
DEVELOPMENT KIT
MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ development kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos