SLVAF95 april 2023 TPS7H5001-SP
PARAMETER | SPECIFICATIONS |
---|---|
Input Power Supply | 28 VDC |
Output Voltage | 5 VDC |
Output Current | 0 to 10 A |
Operating Temperature | 25°C |
Switching Frequency of UC1843A-SP | 200 kHz |
Peak Input Current Limit | 10 A |
Bandwidth | About 10 kHz |
Phase Margin | About 75° |