TPS7H5001-SP
Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification
TPS7H5001-SP
- Radiation performance:
- Radiation hardness assured (RHA) up to TID 100 krad(Si)
- SEL, SEB, and SEGR immune to LET = 75 MeV-cm 2/mg
- SET and SEFI characterized up to LET = 75 MeV-cm 2/mg
- No cross-conduction events for controller outputs observed during SET characterization
- Input voltage: 4 V to 14 V
- 0.613-V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
- Switching frequency from 100 kHz to 2 MHz
- External clock synchronization capability
- Synchronous rectification outputs
- TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
- Adjustable dead time
- TPS7H5001-SP, TPS7H5002-SP
- Adjustable leading edge blank time
- TPS7H5001-SP, TPS7H5002-SP, TPS7H5004-SP
- Configurable duty cycle limit
- TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
- Adjustable slope compensation and soft start
- Package options include CFP (all devices) and TSSOP (TPS7H5001-SP)
The TPS7H500x-SP family of high speed radiation-hardness-assured PWM controllers. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613-V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start.
The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series has a 22-pin CFP package. The TPS7H5001-SP is also available in a 24-pin TSSOP plastic package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS7H5001EVM-CVAL — TPS7H5001 evaluation module for 2-MHz dual-output PWM controller with synchronous rectification
The TPS7H5001EVM-CVAL evaluation module (EVM) is a platform for testing the TPS7H5001-SP controller. TPS7H5001-SP can be operated in open loop.
TPS7H5001-SP PSpice Transient Reference Design (Buck Reference Schematic)
TPS7H5001-SP PSpice Transient Reference Design (Flyback Reference Schematic)
TPS7H5001-SP SIMPLIS Model (Flyback Reference Schematic)
TPS7H5001-SP SIMPLIS Model (Full-Bridge Reference Schematic)
TPS7H5001-SP SIMPLIS Worst-Case Analysis (WCA) Model
SLVRBI2 — TPS7H5001-SP Buck Converter Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
SLVRBI6 — TPS7H5001-SP Flyback Converter Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
PMP23200 — 100W, 5V output hard-switched full-bridge converter reference design for 100kRad applications
PMP23193 — 50- to 150-VIN, 28-V 5-A synchronous buck converter reference design for 100-kRad space applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HFT) | 22 | Ultra Librarian |
DIESALE (KGD) | — | |
TSSOP (PW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.