SLVAFD0B may   2022  – september 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3TPS65219 Variants
    1. 3.1 TPS65219 NVMs for Industrial Applications
    2. 3.2 TPS65219-Q1 NVMs for Automotive Applications
  7. 4TPS6521905 User-Programmable NVM
  8. 5AM62x Core Voltage Selection
  9. 6VSYS Voltage Ramp
  10. 7Power Block Diagrams
    1. 7.1 TPS6521901 Powering AM62x
    2. 7.2 TPS6521902 Powering AM62x
    3. 7.3 TPS6521903 Powering AM62x
    4. 7.4 TPS6521904 Powering AM62x
    5. 7.5 TPS6521907 Powering AM62x
    6. 7.6 TPS6521908 Powering AM62x
    7. 7.7 TPS6521920W-Q1 Powering AM62x-Q1
  11. 8References
  12. 9Revision History

TPS6521904 Powering AM62x

VSYS = 3.3 V or 5 V | Memory: DDR4 | VDD_CORE = 0.85 V

Figure 7-4 shows the TPS6521904 variant powering the AM62x processor on a system with 3.3 V input supply and DDR4. This configuration is similar to the TPS6521903 but in this scenario, VDD_CORE is operated at 0.85 V instead of 0.75 V. As stated on the AM62x data sheet, "VDD_CORE and VDDR_CORE are expected to be powered by the same source so they ramp together when VDD_CORE is operating at 0.85 V". This requirement on the processor allows to have both, VDD_CORE and VDDR_CORE supplied by the same PMIC rail (Buck1). LDO2 is a free power resource configured as bypass (similar to load switch) and pre-programmed for 1.8V output which can be used to supply external peripherals. Similarly to the TPS6521903, this configuration also has GPO2 is pre-programmed to be enabled in the second slot of the power-up sequence with a duration of 10 ms. The configuration can be used to enable the external power switch and meet the processor sequence requirements. The switch must be selected with the right electrical spec to ramp and provide a stable output voltage within the 10 ms duration of the second slot (before the PMIC start the next slot in the power-up sequence).

The TPS6521904 also supports 5V input supply. When using VSYS = 5 V, replace the external power-switch with a 3.3 V Buck converter. This external buck converter is enabled by the same PMIC GPO2.
Note: This variant is used on the AM62B starter kit with PMIC and design files are available to be leveraged for new designs. Refer to the TPS6521904 Technical Reference Manual (Rev. A) for a description of the NVM settings and power-up/power-down sequence diagrams.
GUID-20230123-SS0I-RVNV-0GSM-R59XD9K3NH0K-low.svg Figure 7-4 TPS6521904 Powering AM62x