SLVAFD0B may 2022 – september 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220
TPS6521920W-Q1 | ||
---|---|---|
Use Case | Vsys | 3.3 V |
VDD_CORE(2) | 0.75 V | |
External Memory | LDDR4 | |
Technical Reference Manual (TRM) | SLVUCN8 | |
Hardware | AM62x starter kit for low-power Sitara processors | |
BUCK1 | Vout | 0.75 V |
Bandwidth | High bandwidth | |
BUCK2 | Vout | 1.8 V |
Bandwidth | High bandwidth | |
BUCK3 | Vout | 1.1 V |
Bandwidth | High bandwidth | |
LDO1 | Vout | 3.3 V/1.8 V (Bypass) |
LDO2 | Vout | 0.85 V |
LDO3 | Vout | 1.8 V |
LDO4 | Vout | 2.2 V |
GPIOs | GPO1 | Disabled |
GPO2 | Enabled | |
GPIO | Disabled | |
MODE/RESET | Config | Warm Reset |
Polarity | High= Normal operation Low=Warm Reset |
|
MODE/SBY | Config | Mode |
Polarity | High=Forced-PWM Low=Auto-PFM |
|
VSEL_SD/DDR | Config | SD |
Rail | LDO1 | |
Polarity | High = LDO1_VSET Low = 1.8 V |
|
EN/PB/VSENSE pin config | Enable | |
First Supply detection (1) | Enabled |