SLVAFD0B may 2022 – september 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220
Figure 4-1 shows the supply options that are available. This Application note described the pre-configured NVMs that are available to power the AM62x for different use cases. If none of the orderable part numbers (OPNs) described in this document meet the application requirements or minor changes to the default settings are needed, a custom NVM is required. For high volume opportunities, TI creates a new orderable part number with custom NVM settings. For low volume opportunities, customers can use the resources listed in Table 4-1 to program the PMIC in a production line or through third party programming service.
Resource | Link |
---|---|
Programming Guide | TPS65219 Non-Volatile Memory (NVM) Programming Guide |
Graphical User Interface (GUI) | TPS65219 graphical user interface |
Socketed EVM | TPS65219 non-volatile memory (NVM) programming board |
TPS6521905 data sheet | User-programmable power management IC (PMIC) with three step-down DC/DC converters and four LDOs |