SLVAFF1 January   2023 DRV8452 , DRV8462

PRODUCTION DATA  

  1.   Abstract
  2.   Trademarks
  3. 1Power Efficiency of Stepper Motor Drivers
  4. 2Auto-Torque
    1. 2.1 Auto-Torque: Learning Principle
      1. 2.1.1 Configuring Auto-Torque Learning Routine
    2. 2.2 Current Control
      1. 2.2.1 Setting Current Control Parameters
    3. 2.3 PD Control Loop
    4. 2.4 Impact of Auto-Torque Tuning Parameters
      1. 2.4.1 Impact of Learning Parameters on Load Transient Response
      2. 2.4.2 Impact of ATQ_UL, ATQ_LL Hysteresis
      3. 2.4.3 Impact of Load Profile on Power Saving
      4. 2.4.4 Adaptive ATQ_UL, ATQ_LL
      5. 2.4.5 PD Parameter Dependency Curves
        1. 2.4.5.1 Dependency on KP
        2. 2.4.5.2 Dependency on KD and ATQ_D_THR
        3. 2.4.5.3 Dependency on ATQ_FRZ and ATQ_AVG
        4. 2.4.5.4 Dependency on ATQ_ERROR_TRUNCATE
      6. 2.4.6 ATQ_CNT at Different Motor Speeds
      7. 2.4.7 ATQ_CNT at Different Supply Voltages
      8. 2.4.8 Motor Temperature Estimation
    5. 2.5 Efficiency Improvement With Auto-Torque
  5. 3Case Studies
    1. 3.1 Application 1: ATM Machines
      1. 3.1.1 ATM Motor Operating Conditions
      2. 3.1.2 ATM Motor With Auto-Torque
    2. 3.2 Application 2: Textile Machines
      1. 3.2.1 Textile Motor Operating Conditions
      2. 3.2.2 Textile Motor With Auto-Torque
    3. 3.3 Application 3: Printer
      1. 3.3.1 Printer Motor With Auto-Torque
  6. 4Summary
  7. 5References

Motor Temperature Estimation

With all other operating conditions remaining constant, change in the ATQ_CNT value can be correlated to the motor case temperature variation, as shown below for a stepper motor with 25 Ω coil resistance. This property can be used in applications to monitor the PCB and motor temperature. By monitoring changes in motor temperature over time, system robustness can be increased and predictive maintenance of the motor can be performed.

Figure 2-36 ATQ_CNT vs Motor Temperature