SLVAFJ0 april 2023 TPS650350-Q1
The TPS65035x-Q1 device family passes the CISPR25 Class-5 Conducted and Radiated Emissions required for automotive applications. Passing results can be achieved using the integrated SSC feature combined with the design and layout considerations described in Section 3 and Section 4. The operating conditions are given in Table 5-1.
Regulator | Output Voltage (V) | Output Current (mA) |
---|---|---|
Buck 1 | 3.3 | 770(1) |
Buck 2 | 1.8 | 600 |
Buck 3 | 1.2 | 600 |
LDO | 2.8 | 150 |