SLVAFJ0 april 2023 TPS650350-Q1
Item | Designator | Quantity | Part Number | Manufacturer | Description |
---|---|---|---|---|---|
1 | !PCB1 | 1 | TIDA-050062 | Any | Printed Circuit Board |
2 | C1 | 1 | CGA4J1X7R1E475M125AC | TDK Corporation | CAP, CERM, 4.7 µF, 25 V, ±20%, X7R, 0805 |
3 | C2 | 1 | C1005X7R1E104K050BB | TDK Corporation | CAP, CERM, 0.1 µF, 25 V, ±10%, X7R, 0402 |
4 | C3, C6 | 2 | GRM21BZ71E106KE15L | MuRata | CAP, CERM, 10 µF, 25 V, ±10%, X7R, 0805 |
5 | C4 | 1 | CGA2B3X7R1H104M050BB | TDK | 0.1 µF ±20% 50V Ceramic Capacitor X7R 0402 |
6 | C7, C9, C10, C11, C12. | 5 | GRM188Z71A106MA73D | MuRata | CAP, CERM, 10 µF, 16 V, ±20%, X7R, 0603 |
7 | C7, C9 | 2 | CGA3E1X7R1C105K080AC | TDK |
1 µF ±10% 16V Ceramic Capacitor X7R 0603 |
8 |
J1 | 1 | 59S10H-40ML5-Z | Rosenberger | Connector, HF, 50 Ω, TH |
9 | L1 | 1 | LQH3NPZ100MJRL | MuRata | 10 µH Shielded Drum Core, Wirewound Inductor 1.2 A 288mOhm Max 1212 (3030 Metric) |
10 | L2, L3, L4 | 3 | BLM18HE152SN1D | MuRata | Ferrite Bead, 1500 Ω at 100 MHz, 0.5 A, 0603 |
11 | L5 | 1 | BLM18AG102SN1D | MuRata | Ferrite Bead, 1000 ohm @ 100 MHz, 0.4 A, 0603 |
12 |
L6 |
1 |
TFM201610ALMA1R5MTAA |
TDK |
Inductor, Shielded, Metal Composite, 1.5 μH, 3.1 A, 0.06 Ω, AEC-Q200 Grade 0, SMD |
13 | L7, L8 | 2 | TFM201610ALMA1R0MTAA | TDK | Inductor, Shielded, Metal Composite, 1 μH, 3.1 A, 0.06 Ω, AEC-Q200 Grade 0, SMD |
14 | R1 | 1 | CRCW06034K02FKEA | Vishay-Dale | RES, 4.02 k, 1%, 0.1 W, 0603 |
15 | U1 | 1 | TPS650350QRGEQ1 | Texas Instruments | Automotive Camera PMIC, RGE0024K (VQFN -22) |
16 |
R5 |
1 |
CRCW040210K0JNED |
Vishay-Dale |
ES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
17 | R2, R3, R6, R7 |
4 | CRM2512-FX-1R00ELF | Bourns | RES, 1.00, 1%, 2 W, 6.3x3.1 mm |