SLVAFN0 august 2023 MSPM0L1306 , MSPM0L1343 , MSPM0L1346 , TPS8802
In addition to measurements of the dual-ray AFE and the basic smoke detection demo algorithm, the software includes the following features:
The software implemented for this design is only a part of a complete system and is intended to be used as a reference. A complete dual-ray reflection detector will require more functionality, such as: algorithms for improved detection of smoke and nuisance rejection, monitoring voltage and temperature, system calibration, and so forth.